IESNA:LM-63-2002
[TEST]P949645
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4B-830-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20156
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 147
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
4046.1 4048.3 4039.7 4021.6 3916.1 3806.2 3788.1 3875.5 4078.1 4347.9
4674.1 5049.4 5444.9 5733.9 5955.6 6175.3 6375.7 6496.2 6537.8 6493
6267 5860.8 5341.5 4518.4 3317.9 1931.9 1500.1 1372.2 1219.7 993.7
763.4 592.8 444.6 278.3 158.9 64 0
4046.1 4029.1 4020.5 4008.8 3906.5 3794.5 3778.5 3857.4 4052.5 4330.8
4648.5 5011 5406.6 5705.1 5918.3 6142.2 6340.5 6468.5 6528.2 6474.9
6231.8 5834.1 5306.3 4448.1 3213.4 1871.1 1483 1359.4 1204.8 976.6
753.8 585.3 423.3 267.6 154.6 61.8 0
4046.1 4040.8 4036.5 4024.8 3943.8 3836.1 3802 3867 4037.6 4298.8
4608 4955.6 5347.9 5693.4 5932.2 6153.9 6387.4 6546.3 6645.5 6636.9
6472.7 6108.1 5608.1 4829.8 3681.5 2177.1 1509.7 1371.1 1243.2 1066.2
860.4 639.7 473.4 309.2 168.5 76.8 0
4046.1 4036.5 4031.2 4040.8 3985.4 3892.6 3851 3884.1 4003.5 4212.4
4490.7 4801 5160.3 5548.4 5858.6 6104.9 6341.6 6547.4 6670 6727.5
6663.6 6439.7 6040.9 5341.5 4288.1 2743.3 1553.4 1289 1172.8 1034.2
887.1 736.7 570.4 380.6 217.5 97 0
4046.1 4041.9 4045.1 4066.4 4055.7 4006.7 3945.9 3939.5 3993.9 4118.6
4310.5 4557.9 4854.3 5195.5 5567.6 5911.9 6179.5 6412 6617.7 6769.1
6811.8 6718 6484.5 6103.8 5359.7 4039.7 2248.6 1140.8 897.7 755.9
616.2 496.8 387 272.9 148.2 54.4 0
4046.1 4048.3 4060 4088.8 4116.5 4116.5 4087.7 4061.1 4065.3 4117.6
4221 4383 4601.6 4859.6 5148.5 5515.3 5905.5 6235 6425.8 6515.4
6574 6602.8 6593.2 6581.5 6467.4 5795.7 4339.3 2417 1099.2 705.8
555.5 430.7 314.5 216.4 124.7 45.8 0
4046.1 4050.4 4072.8 4106.9 4155.9 4199.7 4229.5 4253 4250.8 4291.3
4359.6 4464.1 4609.1 4775.4 4979 5227.4 5510 5820.2 6099.6 6330.9
6564.4 6826.7 7089 7361.9 7699.9 7889.7 7304.3 5778.7 3733.7 1875.4
899.8 553.3 375.3 244.2 139.7 49 0
4046.1 4053.6 4084.5 4133.6 4186.9 4240.2 4304.1 4376.6 4464.1 4576
4718.9 4883.1 5060.1 5256.2 5489.7 5775.5 6098.5 6454.6 6842.7 7262.8
7747.9 8277.8 8870.6 9460.2 10121.2 10889.9 11639.4 11829.2 11140.4 9503.9
7064.5 4481.1 2613.2 1443.6 637.6 153.5 0
4046.1 4064.3 4101.6 4158.1 4213.5 4263.6 4324.4 4407.6 4504.6 4651.7
4845.8 5068.6 5333 5659.2 6055.9 6547.4 7116.7 7775.6 8485.7 9210.7
10034.8 10817.4 11740.7 12678.9 13804.8 14911.5 16318.8 17826.4 19025.9 18900
16632.3 12533.9 7922.7 3175.1 580 127.9 0
4046.1 4063.2 4109 4162.3 4217.8 4277.5 4340.4 4424.6 4525.9 4672
4851.1 5066.5 5321.3 5648.6 6054.8 6570.8 7161.5 7875.8 8664.8 9472.9
10321.6 11188.4 12117.1 13129.9 14211 15338 16617.4 18007.7 19366 19605.8
17343.4 12658.7 7181.7 1870.1 398.7 118.3 0
4046.1 4062.1 4098.4 4169.8 4228.4 4293.5 4346.8 4424.6 4531.2 4659.2
4813.8 4989.7 5190.1 5465.2 5826.6 6263.8 6792.6 7443 8183.9 8992.1
9804.5 10637.2 11497.6 12415.6 13417.8 14402.9 15429.7 16328.4 17011.9 16522.5
14239.8 9813.1 4271.1 824.2 248.4 82.1 0
4046.1 4057.9 4106.9 4168.7 4225.2 4281.7 4335.1 4396.9 4483.3 4576
4685.8 4792.4 4899.1 5043 5254.1 5533.4 5869.3 6320.3 6851.2 7452.5
8107.2 8784.2 9449.5 10125.4 10828 11485.9 12145.8 12744 12870.8 11755.6
9479.3 6513.2 2779.5 553.3 166.3 45.8 0
4046.1 4057.9 4098.4 4145.3 4192.2 4221 4249.8 4274.3 4296.7 4323.3
4331.9 4303.1 4248.7 4191.1 4150.6 4148.5 4206.1 4370.2 4636.8 4972.6
5370.3 5808.5 6249.9 6689.2 7115.6 7470.7 7681.8 7800.1 7499.5 6308.5
4626.1 2860.5 1140.8 324.1 119.4 29.9 0
4046.1 4042.9 4052.5 4066.4 4057.9 4001.3 3913.9 3782.8 3610.1 3381.9
3096.2 2763.5 2433 2156.9 1937.2 1756 1616.3 1526.8 1480.9 1470.3
1499 1556.6 1612.1 1666.4 1692 1650.4 1522.5 1318.9 1007.5 715.4
520.3 377.4 275.1 193 116.2 30.9 0
4046.1 4019.5 3986.4 3921.4 3804.1 3609 3347.8 3016.2 2645.2 2308.3
2032.1 1792.2 1570.5 1406.3 1316.7 1275.1 1246.4 1211.2 1173.9 1138.7
1097.1 1040.6 974.5 915.8 859.3 802.8 747.4 687.7 617.3 537.4
455.3 375.3 290 199.4 108.7 24.5 0
4046.1 3992.8 3895.8 3731.6 3475.7 3112.2 2713.4 2333.9 2054.5 1816.8
1614.2 1500.1 1434 1376.4 1316.7 1266.6 1240 1230.4 1212.2 1171.7
1113.1 1054.4 994.7 937.2 874.3 812.4 749.5 682.4 617.3 545.9
470.2 386 290 187.6 96 20.3 0
4046.1 3975.8 3812.6 3545 3152.7 2674 2268.8 1988.4 1764.5 1624.8
1558.7 1498 1434 1365.8 1302.9 1264.5 1252.8 1246.4 1231.4 1183.5
1072.6 1009.7 953.2 898.8 848.7 801.8 744.2 680.2 612 535.2
452.1 362.5 268.7 181.2 97 26.7 0
4046.1 3948 3720.9 3351 2843.5 2344.5 2025.7 1790.1 1662.2 1606.7
1537.4 1470.3 1424.4 1375.4 1308.2 1265.5 1246.4 1220.8 1107.8 1059.8
1043.8 1037.4 1019.3 990.5 946.8 889.2 808.2 732.5 649.3 566.1
480.8 395.6 307.1 217.5 127.9 43.7 0
4046.1 3940.6 3663.4 3203.8 2627 2176.1 1891.4 1709.1 1654.7 1591.8
1515 1462.8 1429.7 1386 1306.1 1251.7 1209 1091.8 1051.2 1034.2
1020.3 1017.1 1004.3 970.2 911.6 842.3 767.6 686.6 602.4 526.7
453.1 380.6 311.3 241 242 183.4 0
4046.1 3911.8 3582.3 3063.1 2462.9 2074.8 1810.4 1693.1 1653.6 1582.2
1508.6 1461.7 1434 1390.3 1296.5 1214.4 1106.7 1022.5 995.8 971.3
955.3 945.7 902 852.9 797.5 742.1 677 614.1 544.8 474.4
408.3 340.1 276.1 332.6 298.5 100.2 0
4046.1 3903.3 3553.6 3013 2395.7 1993.7 1757.1 1686.7 1650.4 1581.1
1508.6 1464.9 1444.7 1404.1 1290.1 1169.6 1028.9 970.2 932.9 903
888.1 855.1 799.6 748.5 696.2 637.6 586.4 535.2 480.8 431.8
407.3 322 267.6 370 170.6 42.6 0
4046.1 3917.1 3574.9 3019.4 2410.6 2020.4 1766.6 1690.9 1661.1 1592.9
1515 1473.5 1452.1 1415.9 1305 1170.7 1026.7 968.1 928.6 897.7
880.7 848.7 794.3 746.3 693 636.5 580 528.8 478.7 419
366.8 301.7 267.6 371 147.1 36.2 0
